Branche standard
Handling system for bags
Challenge
- Synchronous jaw movement
- Cycle time
- Product variety in shape and size of contents
- Wide range of bag variants
- High process flexibility
- Workpiece protection
- Dusty environment
Solution
- Drive synchronized via gear wheel / gear rack
- Large drive cylinders for fast cycle times
- Adjustable jaws and strokes for high flexibility
- Different jaw geometries and materials
- Functional expansion through modular design
- Temporary force retention via pressure safety device
- Covered mechanics & dust-protected components
Highlights and technical data
- IP54
- Pneumatic
- External gripping
- Gripper jaws are synchronized
Technical Data
Drive type | PNEU |
Gripping concept | FORM |
Gripping safety device | DRUCKSICHER |
Max. stroke | 90 ["] |
Max. stroke | 200 [mm] |
IP class | IP54 |
System weight | 45 [kg] |